Code
Live Chat
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
Rollenbau
Description
CRT/CRST-P/PK/PB/PL/PLLB - Swivel castor with total lock
Bill of material
CRT 175 P
ORDERNO
Article-number
CRT 175 P
WDAB
Wheel-Ø A x width B
175x50 mm
LC
Load capacity
300 kg
H
Overall height H
216 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
168 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Преглед
Quotation
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси